Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,406 kg |
Bellows material | Plastique |
Fitting position | Roue |
Internal diameter n°1 | 285 mm |
Internal diameter 2 | 964 mm |
Height | 120 mm |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,406 kg |
Bellows material | Plastique |
Fitting position | Roue |
Internal diameter n°1 | 285 mm |
Internal diameter 2 | 964 mm |
Height | 120 mm |