![OBK65.004](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK65004-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MTI1OHxpbWFnZS9qcGVnfGhjZC9oMTEvMTAwMDIxMDQxMjM0MjIvNTE1V3g1MTVIX09CSzY1MDA0LVNOUl8xLmpwZ3w2NzIwY2NiZGQ1NmY4YTJkZjE3YjE1ZTQ3NDg3ZjQ5ZjBmOGZhNWQ1YzA4MDhiODk5NmMzM2MyZDA0NjQ1NDY0)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,405 kg |
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter n°1 | 265 mm |
Internal diameter 2 | 87 mm |
Height | 1265 mm |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,405 kg |
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter n°1 | 265 mm |
Internal diameter 2 | 87 mm |
Height | 1265 mm |