![OBK65.005](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK65005-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0NDIyNXxpbWFnZS9qcGVnfGhkYi9oZjkvMTAwMDIwODg5MTkwNzAvNTE1V3g1MTVIX09CSzY1MDA1LVNOUl8xLmpwZ3xlYmY1Yzk0ZGNhYjRmNjU0NDNkNzcxN2JhM2UxMTg5YTNiNjlkYjk0YmZlN2UxNTk2ZDU2ODUwMjU3ZTllZmFl)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 236 mm |
Internal diameter 2 | 83 mm |
Height | 112 mm |
Fitting position | Roue |
Weight | 0,423 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 236 mm |
Internal diameter 2 | 83 mm |
Height | 112 mm |
Fitting position | Roue |
Weight | 0,423 kg |