![OBK66.005](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK66005-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk1NXxpbWFnZS9qcGVnfGgzMy9oNmEvMTAwMDIxMTE3OTExMzQvNTE1V3g1MTVIX09CSzY2MDA1LVNOUl8xLmpwZ3w0ZDljMTE1NThmMTg4NDQyMjViYjlmZWU2Y2M4MjUwM2MxNjQ2NDQ3MmU0MTFjYTc5ZmJiYWIyMmRlMTdmZmFh)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,419 kg |
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 93 mm |
Height | 147 mm |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,419 kg |
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 93 mm |
Height | 147 mm |