![OBK66.009](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK66009-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0MTM5NXxpbWFnZS9qcGVnfGgyYS9oMGUvMTAwMDIxMTIzODA5NTgvNTE1V3g1MTVIX09CSzY2MDA5LVNOUl8xLmpwZ3xlZTU4ZjhiYzdmN2U4NTEyY2M1MTcxMmY5OTExYTBjMDllNjQyYmRmNDhkOWZiNzU4Y2E1NDA2N2RhNGI2YWI3)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,389 kg |
Internal diameter 2 | 109 mm |
Height | 162 mm |
Internal diameter n°1 | 325 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,389 kg |
Internal diameter 2 | 109 mm |
Height | 162 mm |
Internal diameter n°1 | 325 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |