![OBK67.001](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK67001-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wzNzU5NXxpbWFnZS9qcGVnfGg2Yy9oMDcvMTAwMDIxMTI1Nzc1NjYvNTE1V3g1MTVIX09CSzY3MDAxLVNOUl8xLmpwZ3xlZGU1Njk5OTVlYWEyMWVjYWQ5ZjFmOWNiOTQxNzk3MGU2ZDNkNzk3ZDg0NzA1YTNjN2MxNmI0NDhkZjRhYmNi)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,269 kg |
Internal diameter n°1 | 28 mm |
Internal diameter 2 | 97 mm |
Height | 123 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,269 kg |
Internal diameter n°1 | 28 mm |
Internal diameter 2 | 97 mm |
Height | 123 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |