
Reference OBK68.003
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 26 mm |
Internal diameter 2 | 80 mm |
Height | 109 mm |
Version | 8 balls |
Bellows material | Plastique |
Fitting position | Roue |
Weight | 0,436 kg |