
OBK68.004 - SNR
Outboard Boot Kits
New
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Height (Driveshaft) | 108 mm |
| Fitting position | Roue |
| Bellows material | Caoutchouc |
| Weight | 0,286 kg |
| Internal diameter n°1 | 29 mm |
| Internal diameter 2 | 87 mm |
| Version | 8 Balls |