![OBK68.005](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK68005-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0NDg1MXxpbWFnZS9qcGVnfGgzZC9oNjIvMTAwMDIxMTM1NjA2MDYvNTE1V3g1MTVIX09CSzY4MDA1LVNOUl8xLmpwZ3xkNTdjYTY0M2E5YmI3MTBkMTZiODYyOTA4YmUwYWQ3NzIyOGFlNzgyOTY3NTFkNDljNWM1MmRhYzhmMGY0YTk2)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,335 kg |
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 94 mm |
Height | 110 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,335 kg |
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 94 mm |
Height | 110 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |