Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,368 kg |
Internal diameter n°1 | 21 mm |
Internal diameter 2 | 76 mm |
Height | 103 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,368 kg |
Internal diameter n°1 | 21 mm |
Internal diameter 2 | 76 mm |
Height | 103 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |