![OBK69.007](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK69007-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wzOTkyMHxpbWFnZS9qcGVnfGg3My9oYjIvMTAwMDIwOTI1MjM1NTAvNTE1V3g1MTVIX09CSzY5MDA3LVNOUl8xLmpwZ3w0ZjZlY2FkYjQ5NWJlZTM2YmI3NjMzY2I3MDY0YTVkNWUwNTE1MWJjMDgzYzczYmNkNWI5NmU0MWZiZjkzYTRh)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,354 kg |
Internal diameter n°1 | 225 mm |
Internal diameter 2 | 785 mm |
Height | 120 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,354 kg |
Internal diameter n°1 | 225 mm |
Internal diameter 2 | 785 mm |
Height | 120 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |