
Reference OBK69.008
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,37 kg |
Internal diameter 2 | 71 mm |
Height | 100 mm |
Internal diameter n°1 | 20 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
CHARACTERISTICS | |
---|---|
Weight | 0,37 kg |
Internal diameter 2 | 71 mm |
Height | 100 mm |
Internal diameter n°1 | 20 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |