![OBK72.001](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK72001-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0MzU3NHxpbWFnZS9qcGVnfGhkMy9oY2IvMTAwMDIxMTQ1NDM2NDYvNTE1V3g1MTVIX09CSzcyMDAxLVNOUl8xLmpwZ3wxOTFkMDM2NmY3OWU4YjcwNTRlMTRkZGYwYmVlNWM5ZDdlNDc4Yjk5MTViMzE2ZDczZTZjNTI4ZTgyYTJiZjNk)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,272 kg |
Internal diameter n°1 | 19 mm |
Internal diameter 2 | 765 mm |
Height | 79 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,272 kg |
Internal diameter n°1 | 19 mm |
Internal diameter 2 | 765 mm |
Height | 79 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |