![OBK74.004](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK74004-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MDYyNXxpbWFnZS9qcGVnfGg1Zi9oYWIvMTAwMDIwODkxMTU2NzgvNTE1V3g1MTVIX09CSzc0MDA0LVNOUl8xLmpwZ3wzZWZiMjcwMzIxYTkzZGU3NmFiYzI0OWJjODczN2I2ZDBmNWQ4NDc1MmQ3MTg4OGU0NDExZDM0OGM1ZjVlOWQ0)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,54 kg |
Internal diameter n°1 | 29 mm |
Internal diameter 2 | 96 mm |
Height | 128 mm |
Version | 6 balls |
Fitting position | Roue |
Bellows material | Plastique |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,54 kg |
Internal diameter n°1 | 29 mm |
Internal diameter 2 | 96 mm |
Height | 128 mm |
Version | 6 balls |
Fitting position | Roue |
Bellows material | Plastique |