Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,381 kg |
Height | 117 mm |
Internal diameter 2 | 87 mm |
Internal diameter n°1 | 26 mm |
Fitting position | Roue |
Bellows material | Caoutchouc |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,381 kg |
Height | 117 mm |
Internal diameter 2 | 87 mm |
Internal diameter n°1 | 26 mm |
Fitting position | Roue |
Bellows material | Caoutchouc |