
Reference OBK77.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 23 mm |
Version | 6 Balls |
Internal diameter 2 | 73 mm |
Height | 100 mm |
Weight | 0,381 kg |
Bellows material | Plastique |
Fitting position | Avant droit |