![OBK77.008](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK77008-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wzNjYxNXxpbWFnZS9qcGVnfGhmZS9oNjAvMTAwMDIxMTY1MDk3MjYvNTE1V3g1MTVIX09CSzc3MDA4LVNOUl8xLmpwZ3w3ZWE3NTNjNDE1NzY1YjBhNWVlNDViMzFiM2E3NDA0MjFlZGNjMzk4OGIwZmY0NDNlYWM3YWIzYTQzZTU4NTUz)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Fitting position | Roue |
Height | 83 mm |
Internal diameter n°1 | 18 mm |
Internal diameter 2 | 66 mm |
Weight | 0,238 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Fitting position | Roue |
Height | 83 mm |
Internal diameter n°1 | 18 mm |
Internal diameter 2 | 66 mm |
Weight | 0,238 kg |