
Reference OBK80.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Plastique |
Internal diameter n°1 | 23 mm |
Internal diameter 2 | 69 mm |
Height | 104 mm |
Version | 8 balls |
Fitting position | Roue |
Weight | 0,31 kg |