![OBK84.001](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK84001-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wyOTgyNXxpbWFnZS9qcGVnfGg1ZS9oNTMvMTAwMDIxMTY5MDI5NDIvNTE1V3g1MTVIX09CSzg0MDAxLVNOUl8xLmpwZ3w1ZjY5ZjhiMmQ1MGYyNTQwNDRlMzE0ODIwODU0MWFkYzc0ZmM0NGNjZDg2N2MyNmJiMDhmOGE4ODRkMjZlMGE3)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,339 kg |
Fitting position | Roue |
Bellows material | Caoutchouc |
Height | 103 mm |
Internal diameter n°1 | 20 mm |
Internal diameter 2 | 78 mm |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,339 kg |
Fitting position | Roue |
Bellows material | Caoutchouc |
Height | 103 mm |
Internal diameter n°1 | 20 mm |
Internal diameter 2 | 78 mm |