
Reference OBK84.003
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 265 mm |
Internal diameter 2 | 87 mm |
Height | 1265 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Weight | 0,318 kg |
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 265 mm |
Internal diameter 2 | 87 mm |
Height | 1265 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Weight | 0,318 kg |