![OBK90.001](https://eshop-api.ntn-snr.com/medias/515Wx515H-OBK90001-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0MTk1OXxpbWFnZS9qcGVnfGg3NC9oMDAvMTAwMDIxMTcyOTYxNTgvNTE1V3g1MTVIX09CSzkwMDAxLVNOUl8xLmpwZ3xlYjI0MGRjNzcxMjg5ZjBkZmZhMDAxOGI1MmNjZWMxYzE0OGVlMjQwYzZjYWQyNjY4MzllNDQzN2NkZTAxNzUw)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,359 kg |
Fitting position | Roue |
Internal diameter n°1 | 25 mm |
Height | 130 mm |
Internal diameter 2 | 78 mm |
Bellows material | Caoutchouc |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,359 kg |
Fitting position | Roue |
Internal diameter n°1 | 25 mm |
Height | 130 mm |
Internal diameter 2 | 78 mm |
Bellows material | Caoutchouc |