Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 25 mm |
Height | 107 mm |
Internal diameter 2 | 90 mm |
Weight | 0,393 kg |
Fitting position | Roue |
Bellows material | Caoutchouc |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 25 mm |
Height | 107 mm |
Internal diameter 2 | 90 mm |
Weight | 0,393 kg |
Fitting position | Roue |
Bellows material | Caoutchouc |