
Reference OJK50.008
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 59 mm |
External or internal thread definition | M27x1,5 |
Teeth of wheel side splines | 30 |
Length 2 | 142 mm |
Number of internal gears on wheel side | 27 |
Fitting position | Avant droit |
Weight | 2,968 kg |