
Reference OJK51.008
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
With ring | 1 |
Seal diameter | 715 mm |
Teeth of wheel side splines | 27 |
Length 2 | 167 mm |
Number of internal gears on wheel side | 36 |
Nb of poles | 48 |
Fitting position | Avant droit |
Weight | 3,597 kg |