
Reference OJK52.002
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M16x1,5 |
With ring | 1 |
Seal diameter | 60 mm |
Teeth of wheel side splines | 38 |
Number of internal gears on wheel side | 27 |
Nb of poles | 48 |
Version | 6 balls |
Length 2 | 995 mm |
Fitting position | Avant droit |
Weight | 2,848 kg |