
Reference OJK52.004
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 529 mm |
Teeth of wheel side splines | 25 |
External or internal thread definition | M22x1,5 |
Length 2 | 141 mm |
Number of internal gears on wheel side | 20 |
Fitting position | Avant gauche |
Weight | 1,655 kg |