
Reference OJK52.007
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 561 mm |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 27 |
Length 2 | 150 mm |
Number of internal gears on wheel side | 23 |
Fitting position | Avant droit |
Weight | 2,127 kg |