
Reference OJK52.010
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Seal diameter | 535 mm |
Teeth of wheel side splines | 25 |
Length 2 | 1565 mm |
Number of internal gears on wheel side | 24 |
Fitting position | Avant droit |
Weight | 2,232 kg |