
Reference OJK52.011
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M10 |
Seal diameter | 563 mm |
Teeth of wheel side splines | 36 |
Length 2 | 109 mm |
Number of internal gears on wheel side | 26 |
Fitting position | Avant droit |
Weight | 2,195 kg |