
Reference OJK52.012
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Seal diameter | 627 mm |
Teeth of wheel side splines | 27 |
Length 2 | 1585 mm |
Number of internal gears on wheel side | 26 |
Fitting position | Avant gauche |
Weight | 2,425 kg |