
Reference OJK52.013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 577 mm |
External or internal thread definition | M24x2 |
Teeth of wheel side splines | 31 |
Length 2 | 189 mm |
Number of internal gears on wheel side | 28 |
Fitting position | Avant droit |
Weight | 3,237 kg |