
Reference OJK52.015
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Seal diameter | 70 mm |
Teeth of wheel side splines | 31 |
Length 2 | 164 mm |
Number of internal gears on wheel side | 27 |
Fitting position | Avant gauche |
Weight | 3,283 kg |