
Reference OJK52.016
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x2 |
With ring | 1 |
Seal diameter | 57 mm |
Teeth of wheel side splines | 28 |
Length 2 | 1845 mm |
Number of internal gears on wheel side | 26 |
Nb of poles | 48 |
Fitting position | Avant gauche |
Weight | 2,747 kg |