
Reference OJK52.018
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24X2 |
With ring | 1 |
Seal diameter | 57 mm |
Teeth of wheel side splines | 28 |
Length 2 | 204 mm |
Number of internal gears on wheel side | 29 |
Nb of poles | 48 |
Fitting position | Avant gauche |
Weight | 4,019 kg |