Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
For Transmission NTN | Pour transmission NTN |
External or internal thread definition | M24x1 |
Seal diameter | 53 mm |
Outboard joint diameter | 81 mm |
Version | 8 Balls |
Length 1 | 92 mm |
Length 2 | 151 mm |
Teeth of wheel side splines | 25 |
Number of internal gears on wheel side | 32 |
Weight | 2,259 kg |