Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
With ring | X |
External or internal thread definition | M20x1 |
Seal diameter | 52 mm |
Version | 6 balls |
Length 2 | 164,5 mm |
Teeth of wheel side splines | 33 |
Number of internal gears on wheel side | 25 |
Nb of poles | 29 |
Weight | 2,379 kg |