
Reference OJK53.010
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Seal diameter | 51 mm |
Teeth of wheel side splines | 22 |
Length 2 | 1335 mm |
Number of internal gears on wheel side | 27 |
Fitting position | Avant droit |
Weight | 1,632 kg |