
Reference OJK53.012
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 53 mm |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 33 |
Length 2 | 157 mm |
Number of internal gears on wheel side | 24 |
Fitting position | Avant gauche |
Weight | 2,244 kg |