
Reference OJK53.016
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 538 mm |
External or internal thread definition | M24x1,5 |
Teeth of wheel side splines | 30 |
Length 2 | 160 mm |
Number of internal gears on wheel side | 26 |
Fitting position | Avant droit |
Weight | 2,704 kg |