
Reference OJK53.017
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 52 mm |
Number of internal gears on wheel side | 25 |
External or internal thread definition | M20x1 |
Teeth of wheel side splines | 33 |
Length 2 | 170 mm |
Fitting position | Avant gauche |
Weight | 2,333 kg |