
Reference OJK53.018
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 525 mm |
Number of internal gears on wheel side | 25 |
External or internal thread definition | M24x1,5 |
Teeth of wheel side splines | 30 |
Length 2 | 167 mm |
Fitting position | Avant gauche |
Weight | 2,636 kg |