
Reference OJK53.019
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With ring | 1 |
Seal diameter | 52 mm |
External or internal thread definition | M20x1 |
Teeth of wheel side splines | 33 |
Length 2 | 168 mm |
Number of internal gears on wheel side | 24 |
Nb of poles | 29 |
Fitting position | Avant droit |
Weight | 2,352 kg |