![OJK53.020](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK53020-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1NTgxNHxpbWFnZS9qcGVnfGgxNS9oNmYvMTAwMDIxMjY1MzY3MzQvNTE1V3g1MTVIX09KSzUzMDIwLVNOUl8xLmpwZ3xmYmIxYWU0ODBlNmI3YzQxYTFlNjljZTA4ODcwODNlODNkODdjN2FjNWI0Y2MxZTcxOTViZTQ0ZTA5MDMxMmNh)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting position | Roue |
With ring | 1 |
Seal diameter | 52 mm |
External or internal thread definition | M20x1 |
Number of internal gears on wheel side | 22 |
Length 2 | 1445 mm |
Nb of poles | 29 |
Weight | 1,839 kg |