![OJK53.021](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK53021-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MjQzMnxpbWFnZS9qcGVnfGhhZC9oNGYvMTAwMDIwOTMzMDk5ODIvNTE1V3g1MTVIX09KSzUzMDIxLVNOUl8xLmpwZ3xkZWJjNjc4YTc3MWNiYzJjZjczYWY1ZDA0YmZmNzZlYjg4NzIxODNkYjhhYmI2NzM3MGNhYmQ3ODg3NWEwYjY2)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1 |
Weight | 2,108 kg |
Fitting position | Roue |
With ring | 1 |
Seal diameter | 52 mm |
Teeth of wheel side splines | 22 |
Length 2 | 1585 mm |
Number of internal gears on wheel side | 23 |
Nb of poles | 29 |