Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | Fitting Position : Wheel Side | X |
With ring | X |
External or internal thread definition | M16x1,5 |
Seal diameter | 59,5 mm |
Version | 6 balls |
Length 2 | 97,5 mm |
Teeth of wheel side splines | 38 |
Number of internal gears on wheel side | 27 |
Nb of poles | 45 |
Weight | 2,756 kg |
VOLKSWAGEN1H0407271GXVOLKSWAGEN3B0498099EVOLKSWAGEN3B0498099GVOLKSWAGEN3B0498099GXVOLKSWAGEN3B0498099JVOLKSWAGEN3B0498099JXVOLKSWAGEN3B0498099KBENTLEY3D0598099VOLKSWAGEN4D0498099AUDI4D0498099SKODA4D0498099VOLKSWAGEN4D0498099AVOLKSWAGEN4D0498099AXSKODA4D0498099AXAUDI4D0498099AXVOLKSWAGEN4D0498099XAUDI4D0598099AUDI4D0598099AVOLKSWAGEN8D0498099DSKODA8D0498099DXVOLKSWAGEN8D0498099EAUDI8D0498099EX