
Reference OJK54.003
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M16x1,5 |
Seal diameter | 595 mm |
Teeth of wheel side splines | 36 |
Length 2 | 955 mm |
Number of internal gears on wheel side | 30 |
Version | 6 balls |
Fitting position | Avant droit |
Weight | 2,128 kg |