
Reference OJK54.017
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 45 mm |
External or internal thread definition | M20x1,5 |
Number of internal gears on wheel side | 22 |
Version | 6 balls |
Length 2 | 1355 mm |
Fitting position | Avant droit |
Weight | 1,791 kg |