Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
External or internal thread definition | M20x1,5 |
Seal diameter | 63 mm |
Version | 6 balls |
Length 2 | 172,5 mm |
Teeth of wheel side splines | 38 |
Number of internal gears on wheel side | 29 |
Weight | 3,804 kg |