
Reference OJK54.028
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 52 mm |
External or internal thread definition | M16x1,5 |
Teeth of wheel side splines | 36 |
Length 2 | 1145 mm |
Number of internal gears on wheel side | 30 |
Fitting position | Avant droit |
Weight | 2,161 kg |