![OJK54.030](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK54030-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc3OXxpbWFnZS9qcGVnfGhjZS9oYzcvMTAwMDIxMzE4NDUxNTAvNTE1V3g1MTVIX09KSzU0MDMwLVNOUl8xLmpwZ3wyODk1ZWNjY2Y3MmM1NzQ2NTI2MDBjNDhkY2U2NjQxMDZlZmVmYzEwY2Q4ZmI2NjFlMmU5YjkzYzZjZDM5OTI0)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,21 kg |
Seal diameter | 765 mm |
External or internal thread definition | M16x1,5 |
Teeth of wheel side splines | 42 |
Length 2 | 795 mm |
Number of internal gears on wheel side | 33 |
Fitting position | Roue |